APR000002

Adapter plate
Technical Data
| Adapter plate type | Robot flange/ISO TK to gripper |
| Connection side 1 | ISO TK 50 |
| Connection side 2 | GEH6040IL / GEH6060IL / GEH6140IL / GEH6180IL |
| Design | Adapter plate |
| Weight | 0.34 [kg] |
| Approvals | LABS / REACH / RoHS |
| Footprint 1 | ISO 9409-1-50-4-M6 |
Downloads
Download CAD data
Download