APR000008

Adapter plate
Technical Data
| Adapter plate type | Robot flange to ISO TK |
| Connection side 1 | Yaskawa GP12 |
| Connection side 2 | ISO TK 63 |
| Design | Adapter plate |
| Footprint 1 | None ISO 9409-1 |
| Weight | 0.28 [kg] |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download