APR000035

Adapter plate
Technical Data
| Adapter plate type | Robot flange/ISO TK to ISO TK |
| Connection side 1 | ISO TK 200-12-M16 |
| Connection side 2 | ISO TK 160-6-M10 |
| Design | Adapter plate |
| Footprint 1 | ISO 9409-1-200-12-M16 |
| Weight | 4.6 [kg] |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download