PHK25-8

Distance plate
Series
Technical Data
| A | 70 [mm] |
| A1 | 20 [mm] |
| B | 30 [mm] |
| B1 | 20 [mm] |
| B2 | 5 [mm] |
| Design | Adapter plate |
| Installation Size | PHK25 |
| Weight | 0.12 [kg] |
| T | 8 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download