PHK30-4

Distance plate
Series
Technical Data
| A | 90 [mm] |
| A1 | 22 [mm] |
| B | 39 [mm] |
| B1 | 22 [mm] |
| B2 | 8.5 [mm] |
| Design | Adapter plate |
| Installation Size | PHK30 |
| Weight | 0.11 [kg] |
| T | 4 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download