PMB25-4

Distance plate
Series
Technical Data
| A | 75 [mm] |
| A1 | 20 [mm] |
| B2 | 44 [mm] |
| B3 | 22 [mm] |
| Design | Adapter plate |
| Installation Size | PMB25 |
| G1 | 6.5 |
| Weight | 0.1 [kg] |
| T | 4 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download