PMK55-10

Distance plate
Series
Technical Data
| A | 128 [mm] |
| A1 | 30 [mm] |
| B1 | 49 [mm] |
| B2 | 30 [mm] |
| B3 | 9.5 [mm] |
| Design | Adapter plate |
| Installation Size | PMK55 |
| Weight | 0.47 [kg] |
| T | 10 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download