PUB35-11

Distance plate
Series
Technical Data
| A | 100 [mm] |
| A1 | 82 [mm] |
| A2 | 24 [mm] |
| B1 | 109 [mm] |
| B2 | 54.5 [mm] |
| B3 | 26 [mm] |
| B4 | 31 [mm] |
| Design | Adapter plate |
| Installation Size | PUB35 |
| G1 | 10.5 |
| Weight | 0.29 [kg] |
| T | 11 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download