PUBL55-17

Distance plate
Series
Technical Data
| A | 140 [mm] |
| A1 | 116 [mm] |
| B1 | 197 [mm] |
| B2 | 98.5 [mm] |
| B3 | 35 [mm] |
| B4 | 47.5 [mm] |
| Design | Adapter plate |
| Installation Size | PUBL55 |
| G1 | 14.5 |
| Weight | 2.7 [kg] |
| T | 17 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download