GG4032SC-B

2-jaw radial gripper
Series GG4000

  • Mounting for inductive proximity switch
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • High-strength S
  • IP64
  • Protected against corrosion
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
Stroke per jaw20 [°]
Nominal gripping force460 [N]
Gripping moment secured by spring min.1.5 [Nm]
Gripping moment in closing at 0°7 [Nm]
Gripping force in closing at 0°460 [N]
Dead weight of mounted gripper finger max.0.055 [kg]
Length of the gripper fingers max.65 [mm]
Closing time0.02 [s]
Opening time0.03 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure4 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle10 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP64
B10d value10000000
Weight0.27 [kg]
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Mounting block
Accessories
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Stroke adjustment screw
    Infinitely adjustable opening stroke
  2. Removable centering sleeves
    individual gripper finger mounting
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Sensing slot
    mounting and positioning of magnetic field sensors
  5. Mounting and positioning
    mounting possible from several sides for versatile positioning
  6. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  7. Position sensing
    permanent magnet for direct monitoring of piston movement
  8. Mounting block
    mounting for inductive proximity switch
  9. Sealed rotation point
    for use under extreme conditions