GK15N-B

2-jaw radial gripper
Series GK
"The compact"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Best force/installation space ratio
Force transmission using the toggle lever enables high gripping force while optimally utilizing the installation space - Smooth stroke configuration
You can adjust the 180° opening angle to be unique to your application using an adjusting screw
Equipment/Options
10 million maintenance-free cycles (max.)
IP20
Self locking mechanism
Magnetic field sensor
Inductive sensor
Technical Data
| Stroke per jaw | 90 [°] |
| Nominal gripping force | 70 [N] |
| Gripping moment in closing | 1.2 [Nm] |
| Gripping force in closing | 70 [N] |
| Closing time | 0.1 [s] |
| Opening time | 0.1 [s] |
| Repetition accuracy +/- | 0.06 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 2 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP20 |
| Weight | 0.096 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Buffer stop
absorption of kinetic energy for heavy and long gripper fingers - Robust, lightweight housing
Hard-coated aluminum alloy - Stroke adjustment screw
Infinitely adjustable opening stroke - Guided toggle lever mechanism
synchronized the movement of the gripper jaws mechanically self-locking - Mounting block
mounting for inductive proximity switch - Sensing slot
mounting and positioning of magnetic field sensors - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Energy supply
possible from several sides















