GK20N-B

2-jaw radial gripper
Series GK

"The compact"

  • Proven technology
    We have more than 20 years of proven reliability, which ensures uninterrupted production for you
  • Best force/installation space ratio
    Force transmission using the toggle lever enables high gripping force while optimally utilizing the installation space
  • Smooth stroke configuration
    You can adjust the 180° opening angle to be unique to your application using an adjusting screw
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP20
  • Self locking mechanism
  • Magnetic field sensor
  • Inductive sensor
Stroke per jaw90 [°]
Gripping moment in closing3 [Nm]
Gripping force in closing150 [N]
Closing time0.1 [s]
Opening time0.1 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle9 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP20
Weight0.23 [kg]
Buffer stop
Accessories
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Flow Control Valves - with Swivel joint
Sensors and energy supply
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
Centering Disc
Accessories
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Buffer stop
    absorption of kinetic energy for heavy and long gripper fingers
  2. Robust, lightweight housing
    Hard-coated aluminum alloy
  3. Stroke adjustment screw
    Infinitely adjustable opening stroke
  4. Guided toggle lever mechanism
    synchronized the movement of the gripper jaws mechanically self-locking
  5. Mounting block
    mounting for inductive proximity switch
  6. Sensing slot
    mounting and positioning of magnetic field sensors
  7. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  8. Energy supply
    possible from several sides