MGW802N

2-Jaw Angular Grippers
Series MGW800
"The economical"
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - High moment load
The optimally designed angular gear box provides the highest durability for your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
10 million maintenance-free cycles (max.)
IP30
Magnetic field sensor
Technical Data
| Stroke per jaw | 37.5 [°] |
| Nominal gripping force | 9 [N] |
| Gripping moment in closing | 0.045 [Nm] |
| Gripping moment in opening | 0.05 [Nm] |
| Gripping force in closing | 9 [N] |
| Gripping force in opening | 10 [N] |
| Closing time | 0.01 [s] |
| Opening time | 0.01 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 0.22 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP30 |
| B10d value | 10000000 |
| Weight | 0.016 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Gripper jaw
- individual gripper finger mounting
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Position sensing
- permanent magnet for direct monitoring of piston movement
- Integrated gripping force safety device
- spring integrated into cylinder as energy storage (from size 803 upwards)
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Energy supply
- possible from several sides
- Sensing slot
- mounting and positioning of magnetic field sensors
- Removable centering sleeves
- quick and economical positioning of the gripper fingers




