GPP5010NC-AL-A

2-Jaw Parallel Grippers
Series GPP5000AL

"The Alternative"

  • Aluminum Linear Guide – The alternative
    Reduced to those aspects which are the most important, the steel / aluminum guide variant offers significantly better performance when compared to a similar gripper with a T-groove travel guide, and is on par with the best principles of toothed guidance systems.
  • Only here – larger stroke, reduced costs
    If the stroke is not large enough, you do not have to change to the next size! The L variants offer the same stroke – without additional weight or increased space requirements. This saves you costs and keeps you flexible.
  • The value promise – Consistent and without fine print
    Rely on the Zimmer Group and benefit from an exclusive 24-month warranty for your GPP and GPD5000 grippers – without restrictions, even for parts that come into contact with the workpiece and wear parts. Maximum reliability, maximum productivity – 24/7!
Equipment/Options
  • IP40
  • Magnetic field sensor
  • Purged air
  • Long stroke / Spring closing
  • 15 million maintenance-free cycles (max.)
  • Aluminum Linear Guide
  • Cleanroom-certified
Stroke per jaw10 [mm]
Gripping force in closing1260 [N]
Gripping force secured by spring min.375 [N]
Closing time0.05 [s]
Opening time0.08 [s]
Dead weight of mounted gripper finger max.1.1 [kg]
Length of the gripper fingers max.135 [mm]
Repetition accuracy +/-0.01 [mm]
Operating pressure4 ... 7 [bar]
Nominal operating pressure6 [bar]
Operating temperature-10 ... +90 [°C]
Air volume per cycle92 [cm³]
Clean room applications according to DIN EN ISO 14644-14
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
Weight1 [kg]
Universal jaw aluminium
Accessories
Details
Universal jaw steel
Accessories
Details
Aluminum adjustment jaw
Accessories
Details
Steel adjustment jaw
Accessories
Details
Changeable jaw, loose-part-set
Accessories
Details
Changeable jaw, fix-part
Accessories
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
  1. Wedge hook mechanism
    high forces and moments capacity Synchronized gripper jaw movement
  2. Gripper jaw
    Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots
  3. Aluminum Linear Guide
    Robust prismatic guide Enables attachment of long gripper fingers
  4. Integrated gripping force safety device
    Spring built into cylinder chamber as an energy store
  5. Drive
    Double-acting pneumatic rotor cylinder
  6. Mounting and positioning
    Alternatively, on several sides for customized mounting
  7. Sensing slot
    mounting and positioning of magnetic field sensors
  8. Robust, lightweight housing
    Hard-coated aluminum alloy