GEP1402
Discontinued model

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
2-Jaw Parallel Grippers
Series GEP1400
Equipment/Options
5 million maintenance-free cycles (max.)
IP52
Digital I/O
Technical Data
| Stroke per jaw | 2 [mm] |
| Gripping force in closing (adjustable) max. | 140 [N] |
| Gripping force in opening (adjustable) max. | 140 [N] |
| Closing time | 0.2 [s] |
| Opening time | 0.2 [s] |
| Repetition accuracy +/- | 0.1 [mm] |
| Voltage | 24 [V] |
| Max. current regulable by potentiometer | 140 [mA] |
| Operating temperature min. | 5 [°C] |
| Operating temperature max. | +80 [°C] |
| Protection to IEC 60529 | IP52 |
| Weight | 0.3 [kg] |
Benefits in detail

- Removable centering sleeves
quick and economical positioning of the gripper fingers - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
hardened steel individual gripper finger mounting - Guide
precise T-Slot guide for high forces and moments capacity - Drive
electric drive by 24 VDC step motor - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug signal control line (use only cable without diode)

