GP260-99

2-Jaw Parallel Grippers
Series GP200
"The variable"
- Smooth stroke configuration
An adjusting screw allows you to adjust the stroke to your specific application - Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Dirt protection
Using the scrapers on the guides, you can reliably use the gripper even under the harshest conditions
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Magnetic field sensor
Inductive sensor
Purged air
Technical Data
| Stroke per jaw | 30 [mm] |
| Nominal gripping force | 665 [N] |
| Gripping force in closing | 665 [N] |
| Gripping force in opening | 665 [N] |
| Closing time | 0.1 [s] |
| Opening time | 0.1 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Air volume per cycle | 115 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 10000000 |
| Weight | 2.9 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Stroke adjustment
- infinitely adjustable in „open“ movement
- adjusting screw in delivery
- Wedge hook mechanism
- synchronized the movement of the gripper jaws
- high force transfer
- Square guide
- high forces and moments capacity
- Gripper jaw
- individual gripper finger mounting
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Sensing slot
- mounting and positioning of magnetic field sensors
- Drive
- double-acting pneumatic cylinder
- Energy supply
- possible from several sides




















