GPP5003NC-00-A

2-Jaw Parallel Grippers
Series GPP5000
"The best"
- Steel Linear Guide –
The superior guidance system concept
The steel / steel guide stands for lasting precision, durability and a long service life—featuring maintenance intervals of up to 30 million gripping cycles. Benefit from these features and increase the profitability and process reliability of your machine. - Leakproof and corrosion protected – The universal gripper
Suitable for virtually all ambient conditions, with a sealed guide up to IP67 and corrosion protection as standard, you are able to use this gripper universally. As a result, the range of models in your production is reduced, along with a reduction in associated storage and process costs. - The value promise – Consistent and without fine print
Rely on the Zimmer Group and benefit from an exclusive 24-month warranty for your GPP and GPD5000 grippers – without restrictions, even for parts that come into contact with the workpiece and wear parts. Maximum reliability, maximum productivity – 24/7!
Equipment/Options
30 million maintenance-free cycles (max.)
IP64
Protected against corrosion
Magnetic field sensor
Purged air
Long stroke / Spring closing
Steel Linear Guide
Cleanroom-certified
Technical Data
| Stroke per jaw | 2.5 [mm] |
| Gripping force in closing | 195 [N] |
| Gripping force secured by spring min. | 55 [N] |
| Closing time | 0.01 [s] |
| Opening time | 0.025 [s] |
| Dead weight of mounted gripper finger max. | 0.12 [kg] |
| Length of the gripper fingers max. | 60 [mm] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating pressure | 4 ... 7 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | -10 ... +90 [°C] |
| Air volume per cycle | 4.8 [cm³] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| Protected against corrosion | Yes |
| Weight | 0.096 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Wedge hook mechanism
Supports to absorb high forces and moments Synchronized gripper jaw movement - Gripper jaw
Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots - Steel Linear Guide
Steel in steel guide Enables use of extremely long gripper fingers - Mounting block
mounting for inductive proximity switch - Integrated gripping force safety device
Spring built into cylinder chamber as an energy store - Drive
Double-acting pneumatic rotor cylinder - Mounting and positioning
Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height - Sensing slot
mounting and positioning of magnetic field sensors - Dual lip seal
IP64 and up to IP67 (with purged air) for Protector version Prevents grease from being squeezed out, increasing service life
Certificates clean room suitability
SERIES GPP5000 00-VERSIONS*
SERIES GPP5000 21-VERSIONS*
SERIES GPP5000 AL-VERSIONS*
*Certifications are valid for all versions only up to installation size GPP5016























