MGD801N

3-Jaw Concentric Grippers
Series MGD800
"The superior"
- Gripper jaws may be almost 100% longer in comparison to the benchmark
The highest force and torque measurement enables flexible for maximum dynamics - Best price/performance ratio
Reduces your investment costs and speeds the ROI for your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Technical Data
| Stroke per jaw | 1 [mm] |
| Gripping force in closing | 30 [N] |
| Gripping force in opening | 34 [N] |
| Closing time | 0.01 [s] |
| Opening time | 0.01 [s] |
| Repetition accuracy +/- | 0.02 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Air volume per cycle | 0.2 [cm³] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 0.025 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Removable centering sleeves
quick and economical positioning of the gripper fingers - Sensing slot
mounting and positioning of magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Energy supply
possible from several sides - Wedge hook mechanism
synchronized the movement of the gripper jaws - Integrated gripping force safety device
spring integrated into cylinder as energy storage (from size 803 upwards) - Position sensing
permanent magnet for direct monitoring of piston movement - Precise T-Slot guide
high forces and moments capacity







