BN16

Jaw Cups for Epoxy Jaw Compound
Series BN
- Jaw Cups for Epoxy Jaw Compound (BGM)
Technical Data
| Ø d1 | 16 [mm] |
| Ø d2 | M5 [mm] |
| Ø d3 | 15 [mm] |
| Dimension L1 | 16 [mm] |
| Dimension L2 | 8 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.004 [kg] |