KG40ST

Ball Joints
Series KG
- Lockable displacement position
Be flexible in your application, customise the handling to your workpiece and lock the displacement position with process reliability - Large locating flange
The large mounting surface simplifies your design and allows secure attachment of add-on components - Steel design
The highest force and torque measurement enables flexible for maximum dynamics
Technical Data
Design | Ball Joints |
Installation size | KG40ST |
Fa | 18000 [N] |
Weight | 0.27 [kg] |
Material | Steel |
Mx | 18 [Nm] |
Nominal operating pressure | 6 [bar] |
Swivel angle | 30 [°] |