ZGMA-40X150-1

Sealing foam mat
Series ZGMA
Technical Data
| Dimensions | 40x150 [mm] |
| Design | Sealing foam mat |
| Installation size | ZGM40X150 |
| Mounting type | Adhesive film |
| Weight | 0.005 [kg] |
| Height of the sealing element | 8 [mm] |
| Hole pattern of the sealing element | Round Ø 5 |
| Compatible with | ZGM40X150-xx-FS1, ZGM40X150-xx-FL1 |
| Certifications | LABS / REACH / RoHS |