GS810-B

O-ring assembly grippers, outer
Series GS
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Adjustable expanding stroke
Prevents the O-ring from overexpanding and ensures consistent production quality - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Equipment/Options
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor
- Inductive sensor
Technical Data
Opening stroke adjustable per jaw min. | 4 [mm] |
Opening stroke adjustable per jaw max. | 8 [mm] |
Stripping stroke | 10 [mm] |
Opening force | 1200 [N] |
Recommended O-ring diameter min. | 30 [mm] |
Recommended O-ring diameter max. | 120 [mm] |
Number of gripping jaws | 8 [Quantity] |
Closing time | 0.05 [s] |
Opening time | 0.05 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Protection to IEC 60529 | IP30 |
Weight | 2.5 [kg] |
Accessory
Benefits in detail

- Ejector jaw
to shift off the O-ring - Stroke adjustment
for adjustment of the spread stroke - Energy supply
possible from several sides - Drive
two single-acting pneumatic cylinders - Force transfer
direct via taper - Mounting and positioning
axial, on the gripper bottom - Sensing slot
mounting and positioning of magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
individual gripper finger mounting