LG120-135

Internal gripper
Series LGG
- Surface protection with rubber knobs
Continuously protect the surface of your workpieces and minimise rejections in the process - Secure hold
The coefficient of friction ensures your workpiece stays held reliably, even under high dynamics - Direct drive
The control system with only one pneumatic line reduces installation effort and interference contours
Equipment/Options
- IP54
- Maintenance free
Technical Data
Total stroke in Ø | 16 [mm] |
Clamping diameter d min. | 119.5 [mm] |
Clamping diameter D max. | 135.5 [mm] |
Gripping force in extraction | 3500 [N] |
Retract time / Extend time | 0.4 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 250 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 2.3 [kg] |
A | M30X1.5 |
C | 30 [mm] |
E Ø | 22 [mm] |
F | 37 [mm] |
G | 28 [mm] |
K Ø | 119 [mm] |
L | 145 [mm] |
M Ø | 30h7 [mm] |
Benefits in detail

- Energy supply
axial axial and radial from LG35-39 - Fixing
by fit, thread and locknut - Robust, lightweight housing
Hard-coated aluminum alloy no overstretching of the rubber membrane at empty stroke - Direct gripping with rubber knops
high retention force due to good friction value, approx. 0.5 with rubber - Gripping with single-acting rubber membranes
low actuate effort reset when venting adjustable force with operating pressure (2 - 6 bar) - Inner core
saves air volume and cycle time (from LG35-39)