ST40-B

Needle gripper
Series ST
- Smooth stroke configuration
Customise the stroke for your application with infinitely variable adjustment using an adjusting dial - Workpiece drain function
This function guarantees the quick and reliable deposit of the workpiece and prevents disruptions to the process sequence - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Equipment/Options
5 million maintenance-free cycles (max.)
IP30
Magnetic field sensor
Technical Data
| Needle stroke adjustable max. | 2 [mm] |
| Number of needles | 40 [piece] |
| Needle diameter | 0.7 [mm] |
| Retract time / Extend time | 0.03 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 4 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 3 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP30 |
| B10d value | 5000000 |
| Weight | 0.49 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Extending needles
- gripping by penetration
- Force transfer
- via hardened steel taper pin
- Needle wiper
- helps wiping the workpiece
- Stroke adjustment
- adjustment of the needle stroke
- Integrated spring
- for return
- Blow off air connection
- to reject the workpiece with air
- Energy supply
- possible from several sides (size ST40)
- Drive
- single-acting pneumatic cylinder with spring return
- Sensing slot
- mounting and positioning of magnetic field sensors






