LSX25-100

Linear Rail Slides
Series LSX
- Precise double rail profile guide
The linear guide with ball bearing circulation and scrapers provides high precision and rigidity - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
10 million maintenance-free cycles (max.)
Powerstop end position damping
IP40
Magnetic field sensor
Technical Data
| Stroke | 100 [mm] |
| Pressure force max. | 265 [N] |
| Retraction force | 220 [N] |
| Recommended handling weight | 15 [kg] |
| Piston diameter | 25 [mm] |
| Guide rail size | 18 [mm] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 90 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 1.8 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Linear guide with recirculating ball and wiper
two way linear guide for forces and moments capacity - Patented, hydraulic shock absorber
adjustable end position damping included in scope of delivery - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Mounting groove for magnetic field sensor
integrated, space saving position sensing - Robust, lightweight housing
Hard-coated aluminum alloy - Drive
double-acting pneumatic cylinder - Intake flange
quick and cost-effective positioning of adapter plates: Accessory, Art. No. AP...G and AP...V













