LWR50L-23-00005-A

2-Jaw Parallel Grippers
Series LWR
- Largest stroke in small installation space
- Adjustable gripping force and easiest control via I/O ports or IO-Link
- Positioning option for the IO-Link variants
- Use in combination with MATCH - Robot modules (Digital I/O/IO-Link/RS485)
- Optimal for applications such as medical technology/laboratory automation, assembly, electronics industry, etc.
Technical Data
| Stroke per jaw | 6 [mm] |
| Control | I/O |
| Operating temperature | 5 ... +60 [°C] |
| Approvals | CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 0.59 [kg] |
| Electrical energy transfer | integrated |
| Locking stroke | 1 [mm] |
| Repetition accuracy in X, Y | 0,05 [mm] |
| Repetition accuracy in Z | 0,05 [mm] |
| Tightening force | 50 [N] |
| Offset at coupling max. in X,Y | 1 [mm] |
| Suitable for series | LWR50F-xx-01/02 |
| Integrated position sensing | Analog 0 to 10 V |
| Cable management | external |
| Type of drive | electrical |
| Gripping force safety device | mechanical |
| Gripping force in closing (adjustable) max. | 145 [N] |
| Gripping force in opening (adjustable) max. | 145 [N] |
| Closing time | 0.1 [s] |
| Opening time | 0.1 [s] |
| Control time | 0,03 [s] |
| Dead weight of mounted gripper finger max. | 0,05 [kg] |
| Length of the gripper fingers max. | 60 [mm] |
| Repetition accuracy +/- | 0.02 [mm] |
| Voltage | 24 [V] |
| Current consumption max. | 1 [A] |
| Minimum positioning path per jaw | 0.5 [mm] |
