RSB-13-40-00001-A
Set: 2-jaw parallel gripper LWR-HRC-03

- Easy programming
The Ecosystem Package features a user-friendly interface and step-by-step instructions that make it quick and easy to program with MATCH. - Fast commissioning
The Ecosystem Package is delivered ready for connection for rapid implementation. Intuitive software solutions, seamless integration and a user-friendly design make it possible to control and monitor all functions directly. - Intuitive operation
The MATCH ecosystem is certified for safety and ideal for cobots and conventional 6-axis robots. The package offers optimal quality and system availability.
Highlights
Suitable for robot type | ABB CRB 15000 GoFa |
Stroke per jaw | 10 mm |
Gripping force | 190 N |
Gripper finger length | 80 mm |
Weight | 1.1 kg |
Downloads
Download CAD data
Download