RSB-00-34-00001-A
Set: Electric 2-jaw parallel gripper GEP5010

- Comparable to pneumatic grippers
Approximately the same gripping force and the same connection hole pattern as a comparable pneumatic gripper. - Simple activation
Control of the I/O ports like a valve. Easy to integrate into the control system. - Leakproof and corrosion protected
Corrosion protected and sealed in accordance with IP64. Even in dusty and wet environments, the protection rating ensures safe operation. - Brushless DC motor
With up to 30 million maintenance-free cycles, these are grippers you can rely on in the long term. - Integrated ACM control module
Gripping force, travel time and switch points can be adjusted. - Mechanical self-locking mechanism
If there is a power failure or an emergency stop, the self-locking mechanism provides additional safety.
Equipment/Options
- Integrated sensing
- Protected against corrosion
- Self locking mechanism
Highlights
Stroke per jaw | 10 mm |
Gripping force | 1520 N |
Gripper finger length | 160 mm |
IP class | IP64 |
Weight | 2.8 kg |
Downloads
Download CAD data
Download