RSB-01-40-00001-A
MATCH advanced gripper set GEH6040IL

- Servo drive with integrated controller
Brushless drive technology and position, speed or force control guarantee you the highest level of functionality. - Operating safety
The workpiece is held securely in case of a power failure thanks to mechanical self-locking mechanism. In an emergency, it can be opened manually using an Allen key. - MATCH end-of-arm ecosystem
Maximum flexibility including a dedicated IO-Link gripper for complex multi-handling tasks such as assembly and for applications that require high precision and force adjustment. - URCap-compatible
All gripper movements, including highly complex tasks, can be conveniently programmed using the UR Teach Pendant with our URCap.
Equipment/Options
- Integrated sensing
- Positionable
- Gentle
Highlights
Suitable for robot type | Universal Robots |
Stroke per jaw | 40 mm |
Gripping force | 180 N |
Gripper finger length | 100 mm |
Weight | 1.8 kg |
Downloads
Download CAD data
Download