FWR80F-00-A
Legacy Product
Tool Changers
Series FWR
Technical Data
Connecting flange according EN ISO 9409-1 | TK 80 |
Handling weight max. | 29 [kg] |
Tool weight max. | 12 [kg] |
Pneumatic energy transfer | 4 [Quantity] |
Flow per connector M5 | 170 [l/min] |
Flow per connector G1/8″ | 650 [l/min] |
Electrical energy transfer | optional |
Locking stroke | 1 [mm] |
Repetition accuracy in Z | 0,02 [mm] |
Repetition accuracy in X, Y | 0,03 [mm] |
Offset at coupling max. in X,Y | 2.2 [mm] |
Offset at coupling max. in X,Y | 1.5 [°] |
Tightening force | 120 [N] |
Tightening torque | 6 [Nm] |
Operating pressure for energy transmission | -0.6 ... 6 [bar] |
Operating temperature | 5 ... +80 [°C] |
Moment of inertia | 8.38 [kgcm²] |
Protection to IEC 60529 | IP44 |
Weight | 0.52 [kg] |
Benefits in detail

- Fix part
For robot side assembly - Connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Loose part presence sensing
Via inductive proximity switch - Mounting for energy element
Direct connection, without adapter plates - Loose part
For tool side assembly - Locking
Manual actuation Automatic actuation via a storage station - Lock for manual actuation (optional)
Secure against inadvertent loosening - Integrated air feed-through
Air / vaccum transfer Hoseless control possible
Energy Elements
Transmission mode Communication
Fixing thread | Number of fluid couplings | No. of contacts | ||
---|---|---|---|---|
WER1000FIL01-00-B | ![]() | M12 | 5 | |
WER1000FIL01-19-B | ![]() | M12 | 5 |
Transmission mode electrical
Fixing thread | Number of fluid couplings | No. of contacts | ||
---|---|---|---|---|
WER1000FSI04-00-B | ![]() | M8 | 4 | |
WER1000FSI08-00-B | ![]() | M12 | 8 | |
WER1000FSI08-10-B | ![]() | M8 | 8 | |
WER1000FSI12-00-B | ![]() | M12 | 12 | |
WER1000FSI20-05-B | ![]() | 20 | ||
WER2000FSI32-05-B | ![]() | 32 | ||
WER1000FSI04-19-B | ![]() | M8 | 4 | |
WER1000FSI08-19-B | ![]() | M8 | 8 |
Transmission mode pneumatic
Fixing thread | Number of fluid couplings | No. of contacts | ||
---|---|---|---|---|
WER1000FPL02-12-B | ![]() | M5 | 2 | |
WER1000FPL04-12-B | ![]() | M5 | 4 | |
WER2000FPL01-03-B | ![]() | G1/4" | 1 | |
WER2000FPL06-12-B | ![]() | M5 | 6 |