E110-15-109

Self-closing device
Series Silento Forte
Technical Data
Mass to be braked | 50 [kg] |
Operating direction | Inward closing |
Free-run | Yes |
Free-run length | 15 [mm] |
Technology | Friction |
Total length max. | 326 [mm] |
SCU housing color | Black RAL9005 |
SCU locking lever color | Black RAL9005 |
SCU Ø drilled holes | 3.5 [mm] |
SCU width | 16 [mm] |
SCU height | 22.8 [mm] |
SCU locking lever design | Type S |
Downloads
PDF datasheet
Download