Login

FCV

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

Compensation Modules
Series F / FS

Personal data
Message
Connection type1
G1M10x1
Dimension A5 [mm]
Dimension B13.5 [mm]
Dimension C3 [mm]
Dimension E8 [mm]
Dimension F27.5 [mm]
Dimension H34.5 [mm]
SW114 [mm]
SW214 [mm]