Handling system for small load carriers

Logistics solutions
- Zimmer Group's standard solution for the Outbound subarea enabled a wide variety of SLCs made of cardboard, plastic or polystyrene foam to be palletized. A corresponding sensor technology detected the current product format and monitored the secure position during transport. By connecting servo-electric and pneumatic drives, it was possible to achieve minimum cycle times and workpiece-specific gripping forces. A workpiece protection system that combines position protection and maintenance of force prevented the loss of workpieces even in the event of an emergency shutdown.
Equipment/Options
- IP40
- Pneumatic
- Gripping force adjustable
- Drive AC servo motor
- External gripping
- Position maintenance by means of clamping element
Technical Data
Drive type | PNEUELE |
Max. gripping force | 3800 [N] |
Gripping concept | KRAFT |
Gripping safety device | KLE |
Max. stroke | 250 [mm] |
System weight | 110 [kg] |
Max. workpiece weight | 25 [kg] |
Max. workpiece temperature | 40 [°C] |
Downloads
PDF datasheet
Download