WTR2000-156384-A

Tire gripper for finished tires
Series WTR2000
- Dynamic, strong, and robust ready-to-mount gripper on gantry or robot for tire stack handling
- Lightweight, modular industry-standard gripper provides flexibility and ease of use
- Sensor mounting to verify the presence of the tireand height of the stack
- Self-gripping by force retention through lead screw drive
- Can handle a wide range of tire diameters
- Useful for finished tire handling in the intermediate storage area
- Workpiece contact parts are made of stainless steel
Equipment/Options
Self locking mechanism
Drive AC servo motor
Internal gripping
Gripper jaws are synchronized
Technical Data
| Workpiece | PCR tires |
| Workpiece weight max. | 45 [kg] |
| Stroke per jaw | 210 [mm] |
| Type of drive | electrical |
| Nominal gripping force | 400 [N] |
| Connection | Portal |
| Control | available on request |
| Handling principle | Grasp |
| Movement type of the gripper | Palletizing mode |
| Gripper type | Form fit |
| Gripping concept | Internal gripping |
| Gripping points | Inner diameter |
| Gripper jaws are synchronized | Yes |
| Arrangement of the workpieces | Stack |
| Number of workpieces in the gripper | 4 |
| Interface to the workpiece | Steel jaw |
| Diameter inside min. | 12 ["] |
| Diameter inside max. | 27 ["] |
| Workpiece height | 2000 [mm] |
| Gathering workpieces | one direction |
| Certifications | LABS / REACH / RoHS |
| Weight | 120 [kg] |
Benefits in detail

- Automatic lubrication system
optional - Robot and gearbox mounting flange
customized - Clearance laser sensor
customized - Sensors to verify the presence of workpieces
customized - Gripper jaw
hardened steel