UR10e

Equipment/Options
- Accuracy 0.03 mm
- Max. TCP of up to 1.0 m/s
- Possibility to use cobot skills
- Performance level d
- Reach up to 1,300 mm
Technical Data
Robot series | e |
Load capacity | 12.5 [kg] |
Reach | 1300 [mm] |
1 [m/s] | |
1 |
Robot series | e |
Load capacity | 12.5 [kg] |
Reach | 1300 [mm] |
1 [m/s] | |
1 |