System reference

Gripper for racks

Vacuum components | System solutions | Mechanical and plant engineering | Metal | Machining

2-jaw radial gripper
Series GK

  • Infinitely adjustable stroke from 1 - 180°
  • High gripping force up to 4250N
more
1. 2-jaw angular grippers
  • Infinitely adjustable stroke from 1 - 180°
  • High gripping force up to 4250N
more
Challenge

For loading a processing machine, different versions of racks needed to be handled. A conventional gripper could have very easily left behind marks on the sensitive surface. Another challenge was that the racks were placed end to end.

Solution

As a solution, the Zimmer Group experts developed a vacuum gripper for a wide variety of shaft types. Multiple angular grippers are used as a transport lock to prevent the workpiece from getting out of control and being lost.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for pressure maintenance
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Gripping conceptFORM
Gripping safety deviceFED
IP classIP40
System weight36 [kg]
Max. workpiece weight8 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message