TPC-RS44X35M

Profile dampers BasicStop
Series Radial Standard
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 1,2 - 427 J
- Damping percentage: up to 60%
Technical Data
| Maximum energy absorption per stroke in continuous operation | 5.8 [J] |
| Maximum energy absorption per hour in continuous operation | 174 [J/h] |
| Maximum energy absorption per stroke in case of emergency stop | 8.3 [J] |
| Stroke max. | 34 [mm] |
| Height H at stroke=0 | 44 [mm] |
| Max. screw-in depth E | 5 [mm] |
| Thread | M5 |
| Certifications | LABS / REACH / RoHS |
| Weight | 26 [g] |
| Design | Radial |
| Shore hardness | 40D |
| Angle of Impact max. | 30 [°] |
