HZ40-50D2

Lifting Cylinders
Series HZ
- Hoseless air passage
Eliminates undefined interference contours and wear-prone hoses and increases the safety of your application in the process - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Very robust
Two ground and hard chrome-plated guide rods guarantee a secure process sequence with their rigidity and long service life
Equipment/Options
10 million maintenance-free cycles (max.)
Powerstop end position damping
IP40
Inductive sensor
Technical Data
| Stroke | 50 [mm] |
| Pressure force max. | 720 [N] |
| Retraction force | 600 [N] |
| Air feed-through | 2 [Quantity] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 116 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 10000000 |
| Weight | 2 [kg] |
| Deviation D for Mr 10 N | 0.1 [mm] |
| Deviation D for Mr 70 N | 0.5 [mm] |
| Deflection A for My 60 N | 0.05 [mm] |
| Deflection A for My 100 N | 0.1 [mm] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Integrated air feed-through
- for hoseless air transfer
- Energy supply
- possible from several sides
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Mounting block
- mounting for inductive proximity switch
- Drive
- double-acting pneumatic cylinder
- Patented, hydraulic shock absorber
- adjustable end position damping
- Intake flange
- for fixing to the customer specific application
- Two guide rods
- high forces and moments capacity










