TPC-M8-R

Screw
Series TPC
Technical Data
| Thread | M8 |
| Tightening torque | 12 [Nm] |
| Max. screw-in depth E | 8 [mm] |
| Wrench size | 6 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 14 [g] |

| Thread | M8 |
| Tightening torque | 12 [Nm] |
| Max. screw-in depth E | 8 [mm] |
| Wrench size | 6 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 14 [g] |