Cutting Tongs
Series ZK1000

- Extremely lightweight
This light weight generally allows the use of a smaller moving axis, reducing the overall costs of the application in the process - Integrated magnetic field sensing
One of the few cutting tongs on the market that can have its position queried and transferred to the control system with process reliability - Decide for yourself!
Sprue or steel wire: The variety of cutting geometries and materials ensure you always find the correct cuttings
Series features
- 5 million maintenance-free cycles (max.)
- Spring opening O
- IP30
- Magnetic field sensor
Installation Size: ZK1030
Order-No. | Stroke per jaw | Gripping moment in closing | Closing time | |
---|---|---|---|---|
ZK1030 | 4.25 [°] | 14 [Nm] | 0.01 [s] |
Installation Size: ZK1036
Order-No. | Stroke per jaw | Gripping moment in closing | Closing time | |
---|---|---|---|---|
ZK1036 | 5 [°] | 40 [Nm] | 0.04 [s] |
Installation Size: ZK1045
Order-No. | Stroke per jaw | Gripping moment in closing | Closing time | |
---|---|---|---|---|
ZK1045 | 8.5 [°] | 98 [Nm] | 0.06 [s] |
Installation Size: ZK1065
Order-No. | Stroke per jaw | Gripping moment in closing | Closing time | |
---|---|---|---|---|
ZK1065 | 13 [°] | 400 [Nm] | 0.1 [s] |

- Cutting insert
flexible applicable due to specific cutting geometry - Return spring
to open the cuttings - Mounting clamp
mounting and positioning of magnetic field sensors - Magnetic field sensor
for position sensing - Drive
single-acting pneumatic cylinder - Housing
Hard-coated aluminum alloy - Mounting and positioning
via fit, thread and lock nut - Energy supply