GPH83125CL-00-A

2-Jaw Parallel Grippers with Long Stroke
Series GPH8000

"The powerful"

  • Extremely long and heavy gripper fingers possible
    Despite their flat structural design, one of the features of the gripper fingers is that there are virtually no limitations where it comes to loading the machine with engine blocks or rims.
  • Synchronous, asynchronous and securing the workpiece
    Select between synchronous or asynchronous gripper finger movement and increase process safety by using the integrated clamping element to secure the workpiece in the event of a drop in pressure
  • Dirt protection
    Using the scrapers on the guides, you can reliably use the gripper even under the harshest conditions
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • IP54
  • Protected against corrosion
  • Inductive sensor
  • Gripper jaws are synchronized
  • Position maintenance by means of clamping element
Gripper jaws are synchronizedYes
Position maintenance by means of clamping elementYes
No. of clamping elements1 [piece]
Holding force per clamping element2300 [N]
Stroke per jaw125 [mm]
Gripping force in closing / opening2000 / 2000 [N]
Closing time0.625 [s]
Opening time0.625 [s]
Dead weight of mounted gripper finger max.35 [kg]
Length of the gripper fingers max.600 [mm]
Repetition accuracy +/-0.05 [mm]
Operating pressure4 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature+5 ... +80 [°C]
Air volume per cycle968 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP54
Weight21 [kg]
Inductive proximity switch, M12
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in Connector Straight Cable 5 m - Female M12
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in Connector Angled Cable 5m - Female M12
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
Industrial shock absorbers PowerStop
PowerStop industrial shock absorber
Details
  1. Clamping element
    Workpiece secured in the event of a drop in pressure
  2. Drive
    two double-acting pneumatic cylinders
  3. Stroke adjustment
    possible on both sides via stroke adjustment screws
  4. Gripper jaw
    individual gripper finger mounting
  5. Energy supply
    possible from several sides CAUTION: always operate long stroke gripper with supplied exhaust air flow control valve (speed regulation)
  6. Mounting block
    mounting for inductive proximity switch
  7. Roller slide
    sealed round guide for harsh environmental conditions Maintenance-free plain bearing bushes
  8. Synchronization
    By means of gear and rack Encapsulated and protected against dirt Also available as an asynchronous variant