HWR2031L

Tool Changers
Series HWR2000
- Change in seconds
Reduce your start up costs and minimise downtimes by changing your tool in seconds - Integrated air transfer system
For supplying pneumatic actuators. Additional media can be transmitted using optional energy elements. - Includes loss protection
Undesired falling of work pieces is eliminated - this means the highest safety for man and machine
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 31.5 |
| Type of drive | manual |
| Pneumatic energy transfer | 4 [Quantity] |
| Electrical energy transfer | optional |
| Flow per connector | 150 [l/min] |
| Self locking mechanism when locking | mechanical |
| Repetition accuracy in Z | 0.01 [mm] |
| Repetition accuracy in X, Y | 0,02 [mm] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Moment of inertia | 0.1 [kgcm²] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.04 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Fix part
- For robot side assembly
- Robot flange
- partial mounting circle in accordance with EN ISO 9409-1
- Eccentric locking bolt
- with spring supported snap in function
- Locking bolt
- adapted to the clamping sleeve
- Mounting for energy element
- Integrated air feed-through
- Air / vaccum transfer
- Hoseless control possible
- Loose part
- For tool side assembly
Energy Elements
Transmission mode Communication
Transmission mode Protective element
Transmission mode electrical





















