MSF34S-F002

Flat Swivel Units
Series MSF
"The unique"
- Decide for yourself!
Flange connection or journal shaft, with or without shock absorbers: The multitude of variants ensure you always find what you need - Flat structure
Thanks to the reverse double piston drive, the unit can work in operations requiring flat conditions. This is how you can build your application to save more space - Infinitely adjustable swivel angle
Become flexible and unique with the completely adjustable swivel angle that also reduces set up times
Equipment/Options
10 million maintenance-free cycles (max.)
Powerstop end position damping
IP41
Magnetic field sensor
Positionability - 2 positions
Adjustable swivel angle
Shaft extension
Adjustable swivel angle
Technical Data
| Swivel angle | 90 / 180 [°] |
| Torque | 0.4 [Nm] |
| End position damping by | PowerStop |
| Tool holder via | Shaft extension |
| Repetition accuracy +/- | 0.01 [°] |
| Axial bearing load | 215 [N] |
| Radial bearing load | 5.5 [Nm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle 90° | 3 [cm³] |
| Air volume per cycle 180° | 6 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP41 |
| B10d value | 10000000 |
| Weight | 0.19 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Air flow control valve
for speed regulation included in scope of delivery - Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Tool intake
with shaft extension or flange available - Force transfer
rack and pinion - Up to 2 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Sensing slot
mounting and positioning of magnetic field sensors - Integrated shock absorbers with spiral groove technology
adjustable end position damping












