GP75-C

2-Jaw Parallel Grippers
Series GP

"The enduring"

  • Proven technology
    We have more than 20 years of proven reliability, which ensures uninterrupted production for you
  • Very short cycle times
    Low-friction circular guides enable very short cycle times and, therefore, high component output for your machine
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP30
  • Magnetic field sensor
  • Inductive sensor
Stroke per jaw10 [mm]
Nominal gripping force220 [N]
Gripping force in closing220 [N]
Gripping force in opening260 [N]
Closing time0.03 [s]
Opening time0.03 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure min.3 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.+5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle13 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP30
Weight0.47 [kg]
Universal jaw set aluminium
Accessories
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Quick Exhaust Valve
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Centering Disc
Accessories
Details
Individualizations
Use
  • Can be used universally
  • e.g. as a hold-down device
Advantage
  • Fixed end stop
  • Defined workpiece position
  • Minimized interference contours
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Wedge hook mechanism
    synchronized the movement of the gripper jaws high force transfer
  2. Adjustable switch cam
    for position sensing
  3. Gripper jaw
    individual gripper finger mounting
  4. Roller slide
    for low wear movement sequence
  5. Mounting block
    mounting for inductive proximity switch
  6. Drive
    double-acting pneumatic cylinder
  7. Mounting and positioning
    mounting possible from several sides for versatile positioning
  8. Sensing slot
    mounting and positioning of magnetic field sensors