The money saver – Aluminum Linear Guide

In the 5000 product family, the series equipped with Aluminum Linear Guide offer you maximum variety and flexibility at fair prices. Series GPP5000AL and GPD5000AL offer a combination of technological and economic advantages, helping you to achieve the best balance between performance and costs.

Would you like advice on the gripper series with Aluminum Linear Guide? Then write to us; we look forward to hearing from you!

Contact


Your benefits

The advantages of the series at a glance

ALUMINUM LINEAR GUIDE
The precise aluminum profile slot guide offers significantly better performance than conventional T-slot grippers and is just as effective as other guide principles.
ECONOMICAL ALTERNATIVE
As a low-cost solution, the aluminum grippers concentrate on the essential technical features, providing an excellent price-performance ratio without compromising on quality.
EXTENDED STROKE
Up to 60% more stroke in the same installation size! Thanks to the long-stroke version, you can use a smaller, lighter and less expensive size without having to sacrifice long strokes. This brings clear advantages for your application in terms of weight and cost.
Compatible with accessories from the 5000 product family
The Series GPP5000AL and GPD5000AL are fully compatible with the entire 5000 product family and therefore offer maximum flexibility.
Clean room class 4
Thanks to low particle emissions, they are certified according to international standard DIN EN ISO 14644-1 for clean room class 4.
Maintenance-free aluminum-steel profile slot guide
The low-wear design eliminates the need for maintenance intervals. For you, this means no spare parts, no service calls, no follow-up costs.
Standardized platform for flexible expansion
Thanks to standardized dimensions and fastenings, you can flexibly expand or retool your systems. Integration and retrofitting is quick and easy.
1. Compatible with accessories from the 5000 product family
The Series GPP5000AL and GPD5000AL are fully compatible with the entire 5000 product family and therefore offer maximum flexibility.
2. Clean room class 4
Thanks to low particle emissions, they are certified according to international standard DIN EN ISO 14644-1 for clean room class 4.
3. Maintenance-free aluminum-steel profile slot guide
The low-wear design eliminates the need for maintenance intervals. For you, this means no spare parts, no service calls, no follow-up costs.
4. Standardized platform for flexible expansion
Thanks to standardized dimensions and fastenings, you can flexibly expand or retool your systems. Integration and retrofitting is quick and easy.

Advantages that make the difference

New GPP5025AL size
With the new GPP5025AL size, the series offers sizes for almost every application.
more
1. New GPP5025AL size
With the new GPP5025AL size, the series offers sizes for almost every application.
more

Over

80%

of all applications can be covered with the economical AL version.

Up to

60%

more stroke for the same size with the long-stroke version.

Up to

25%

price savings compared to the N variant with an identical stroke.

The market comparison

Economical and high quality

Series GPP5000AL and GPD5000AL also perform excellently in direct comparison with other grippers on the market. They have a more attractive price and their standardized mounting options and dimensions make them easy to integrate into existing designs.

Fair price-performance ratio

As a cost-effective alternative within the high-end 5000 family, the models with Aluminum Linear Guide deliver outstanding quality and reliability – ideal for price-conscious customers who do not want to compromise on the Zimmer Group quality they are accustomed to.

Easy changeover

The scalable 5000 product family also includes the Steel Linear Guide version (steel-in-steel), which you can switch to at any time. The standardized dimensions and interfaces, as well as the comprehensive range of accessories, ensure maximum compatibility. As a result, integration into existing systems is effortless and does not require any complex adjustments.

Large stroke at a small size

Thanks to the long-stroke version, you can use smaller sizes and still achieve large strokes. Your advantage: a significantly lighter and more cost-effective gripper at the same stroke. Maximum flexibility without compromising on weight, price or performance.


Our promise: Quality without compromise

Series GPP5000AL and GPD5000AL combine high precision, robustness and maximum efficiency in a unique platform concept. We are confident of our products, which is why we offer uncompromising "Made in Germany" quality for all your Series 5000 grippers. This means a full 24-month warranty – for all components and no matter how many cycles. That's a promise! 


Standards and directives met

Quality and safety are fundamental elements of our corporate philosophy. Our regularly tested products not only meet the highest quality standards, but also guarantee long-term reliability and safety.

The accessories

If the operating conditions change, upgrading to Steel Linear Guide or IP-protected variants can be achieved with just a few minor adjustments – efficiently, flexibly and without a redesign. This is made possible by the wide range of accessories and installation sizes in the 5000 product family. Special features include the adjustable jaws for tool-free adjustment of the gripping range, exchangeable jaws for quick jaw changes and precise sensors that reliably monitor the entire stroke range via IO-Link or with analog signals.

ACCESSORIES

VERSATILE USE

VARIABLE FOR ALL PRODUCTION SITUATIONS

From highly automated manufacturing environments to sensitive clean room applications or flexible logistics processes – the gripper series GPP5000AL and GPD5000AL deliver impressive performance and adaptability across a wide range of industries.

FURTHER REFERENCES FROM THE FIELD OF HANDLING TECHNOLOGY

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
Automated Collet Machining

2-Jaw Parallel Rotary Grippers
Series REP2000

  • Compact combination of rotary and gripper unit
  • Self locking mechanism in case of power drop
  • Control via IO-Link
more
1. 2-jaw parallel grippers
  • Compact combination of rotary and gripper unit
  • Self locking mechanism in case of power drop
  • Control via IO-Link
more
Component reference
Automated Sample Handling in the Laboratory

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Automated button rifling

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
Automated coffee preparation

2-Jaw Parallel Rotary Grippers
Series REP2000

  • Compact combination of rotary and gripper unit
  • Self locking mechanism in case of power drop
  • Control via IO-Link
more
1. 2-jaw parallel grippers
  • Compact combination of rotary and gripper unit
  • Self locking mechanism in case of power drop
  • Control via IO-Link
more
Component reference
Automated end-of-line inspection with integrated gripping and rotating functions

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Automated insertion of T-nuts

2-Jaw Parallel Grippers with Long Stroke
Series GH6000

  • Direct drive synchronized via gear wheel
  • T-slot guide for maximum forces and moments capacity
more
1. 2-jaw parallel grippers
  • Direct drive synchronized via gear wheel
  • T-slot guide for maximum forces and moments capacity
more
Component reference
Automated removal with FANUC and GH6000

3-Jaw Concentric Grippers
Series GD300

  • Extremely robust T-Slot guide for maximum forces and moments capacity
  • Available with optional dust cover for use at extreme conditions
more
1. 3-jaw concentric grippers
  • Extremely robust T-Slot guide for maximum forces and moments capacity
  • Available with optional dust cover for use at extreme conditions
more
Component reference
Automation of machine tools

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Coffee cup handling

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Compact automation solution for small test series

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Flexible Cable Handling for Mass Production of Electrolyzers
1.
Component reference
Flexible HRC Gripper for Food Handling and Cleaning

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Frying basket gripper

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
Fully automated chip robot

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more

2-Jaw Parallel Grippers
Series GPP5000AL

  • Aluminum Linear Guide – The alternative
  • Only here – larger stroke, reduced costs
  • The value promise – Consistent and without fine print
more

3-Jaw Concentric Grippers
Series GPD5000AL

  • Aluminum Linear Guide – The alternative
  • Extensive accessories
  • The value promise – Consistent and without fine print
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
2. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
3. 2-jaw parallel grippers
  • Aluminum Linear Guide – The alternative
  • Only here – larger stroke, reduced costs
  • The value promise – Consistent and without fine print
more
4. 3-jaw concentric grippers
  • Aluminum Linear Guide – The alternative
  • Extensive accessories
  • The value promise – Consistent and without fine print
more
Component reference
Fully automated production of raw parts

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
GEH6000 application

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Grinding system

2-Jaw Parallel Grippers
Series GEP5000

  • Approximately the same gripping force as a comparable pneumatic gripper
  • Self locking mechanism in case of power drop
  • Same connection hole patterns as a comparable pneumatic gripper
more
1. 2-jaw parallel grippers
  • Approximately the same gripping force as a comparable pneumatic gripper
  • Self locking mechanism in case of power drop
  • Same connection hole patterns as a comparable pneumatic gripper
more
Component reference
Gripper for gear wheel

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Gripper for grinding and deburring

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Gripper for in-house cafeteria

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Gripper for indoor farming

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Gripper for inserting circuit boards with pins

2-Jaw Parallel Grippers
Series MGP800

  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
1. 2-jaw parallel grippers
  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
Component reference
Gripper in automatic screwdriver

2-Jaw Angular Rotary Grippers
Series DGK

  • Magnetic field sensors for sensing of the piston position
  • Double acting pneumatic cylinder
more
1. 2-jaw angular grippers
  • Magnetic field sensors for sensing of the piston position
  • Double acting pneumatic cylinder
more
Component reference
Gripping plastic packaging

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Gripping square workpieces

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Handling battery terminals

Axis Compensation Modules
Series XYR1000

  • Suitable for low to high loads
  • Connection flange according to EN ISO 9409-1: TK 40 ... TK 200
  • Axis compensation in the X-Y plane
more

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. Axis compensation modules
  • Suitable for low to high loads
  • Connection flange according to EN ISO 9409-1: TK 40 ... TK 200
  • Axis compensation in the X-Y plane
more
2. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Handling in measuring machines

2-Jaw Parallel Grippers
Series MGP800

  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
1. 2-jaw parallel grippers
  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
Component reference
Handling of bag spouts

2-Jaw Parallel Grippers
Series GPP5000IL

  • Pneumatic drive combined with IO-Link technology
  • Up to 50% cycle time reduction and up to 90% compressed air savings
  • Connection via just one pneumatic line and IO-Link cable
more
1. 2-jaw parallel grippers
  • Pneumatic drive combined with IO-Link technology
  • Up to 50% cycle time reduction and up to 90% compressed air savings
  • Connection via just one pneumatic line and IO-Link cable
more
Component reference
High-performance automation with FANUC

2-Jaw Parallel Grippers with Long Stroke
Series GH6000

  • Direct drive synchronized via gear wheel
  • T-slot guide for maximum forces and moments capacity
more
1. 2-jaw parallel grippers
  • Direct drive synchronized via gear wheel
  • T-slot guide for maximum forces and moments capacity
more
Component reference
High-performance handling of heavy components

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
IO-Link gripper for radial shaft seals

2-Jaw Parallel Grippers
Series MGP800

  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more

Tool Changers
Series WPR5000

  • Safer tool changer
  • Locking kinematics
  • Endless variety
more
1. 2-jaw parallel grippers
  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
2. Tool changer
  • Safer tool changer
  • Locking kinematics
  • Endless variety
more
Component reference
Innovative technology with robot servo systems

O-ring assembly grippers, outer
Series GS

  • Expanding stroke adjustable from outside via adusting ring
  • T-Slot guide for high forces and moments capacity
more
1. Grippers for special tasks
  • Expanding stroke adjustable from outside via adusting ring
  • T-Slot guide for high forces and moments capacity
more
Component reference
Inserting seals

2-Jaw Parallel Grippers
Series GP400

  • High gripping force as a result of optimal direction change of driving force into gripping force
more
1. 2-jaw parallel grippers
  • High gripping force as a result of optimal direction change of driving force into gripping force
more
Component reference
Integrated assembly automation from feeding to packaging in trays and KLTs

2-Jaw Parallel Grippers
Series GP

  • Dual round guide rods
  • Double acting pneumatic cylinder with integrated mechanical gripping force safety device
more
1. 2-jaw parallel grippers
  • Dual round guide rods
  • Double acting pneumatic cylinder with integrated mechanical gripping force safety device
more
Component reference
Labeling

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
Letterpress and binding cell

2-Jaw Parallel Grippers
Series GPP5000IL

  • Pneumatic drive combined with IO-Link technology
  • Up to 50% cycle time reduction and up to 90% compressed air savings
  • Connection via just one pneumatic line and IO-Link cable
more
1. 2-jaw parallel grippers
  • Pneumatic drive combined with IO-Link technology
  • Up to 50% cycle time reduction and up to 90% compressed air savings
  • Connection via just one pneumatic line and IO-Link cable
more
Component reference
Linear winding machine for stators

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Loading and unloading a machine

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Loading and unloading of mechanical parts

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Machine loading and unloading for the automotive industry

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more

Angle flange
Series WFR

1. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Machine unloading with 3-jaw centric gripper

Needle gripper
Series ST

  • Adjustable stroke via scale ring from 0 to 2 mm or 1.5 mm
  • Single-acting pneumatic cylinder with spring return
more
1. Grippers for special tasks
  • Adjustable stroke via scale ring from 0 to 2 mm or 1.5 mm
  • Single-acting pneumatic cylinder with spring return
more
Component reference
Needle gripper for polishing sponges

O-ring assembly grippers, outer
Series GS

  • Expanding stroke adjustable from outside via adusting ring
  • T-Slot guide for high forces and moments capacity
more
1. Grippers for special tasks
  • Expanding stroke adjustable from outside via adusting ring
  • T-Slot guide for high forces and moments capacity
more
Component reference
O-ring assembly gripper

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Polishing stainless steel pipes

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
Precise Drain Plug Installation

2-Jaw Parallel Grippers
Series GP400

  • High gripping force as a result of optimal direction change of driving force into gripping force
more
1. 2-jaw parallel grippers
  • High gripping force as a result of optimal direction change of driving force into gripping force
more
Component reference
Precise deburring

Swivel Jaws
Series SB

  • Concentration on the essentials
  • Proven technology
  • Flexible swivel angle
more
1. Swivel and rotary modules
  • Concentration on the essentials
  • Proven technology
  • Flexible swivel angle
more
Component reference
Precise handling of electronic components

2-Jaw Parallel Grippers with Long Stroke
Series GPH8000

  • Extremely long and heavy gripper fingers possible
  • Synchronous, asynchronous and securing the workpiece
  • Dirt protection
more
1. 2-jaw parallel grippers
  • Extremely long and heavy gripper fingers possible
  • Synchronous, asynchronous and securing the workpiece
  • Dirt protection
more
Component reference
Processing of fence components

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more

2-Jaw Parallel Grippers
Series GPP5000AL

  • Aluminum Linear Guide – The alternative
  • Only here – larger stroke, reduced costs
  • The value promise – Consistent and without fine print
more
1. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
2. 2-jaw parallel grippers
  • Aluminum Linear Guide – The alternative
  • Only here – larger stroke, reduced costs
  • The value promise – Consistent and without fine print
more
Component reference
Reliable gripper technology for every application

2-Jaw Parallel Grippers
Series MGP800

  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
1. 2-jaw parallel grippers
  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
Component reference
Reliable handling of sensitive products

2-Jaw Parallel Grippers
Series GP400

  • High gripping force as a result of optimal direction change of driving force into gripping force
more
1. 2-jaw parallel grippers
  • High gripping force as a result of optimal direction change of driving force into gripping force
more
Component reference
System for Groove Milling and Profile Handling

Tool Changers
Series WWR

  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
more
1. Tool changer
  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
more
Component reference
Tool changer for welding applications

Tool Changers
Series WWR

  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
more
1. Tool changer
  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
more
Component reference
WWR in the body shop

Rotary Distributors
Series DVR

  • Suitable for low to high loads
  • Connection flange according to EN ISO 9409-1: TK40... TK160
  • With 4...8 pneumatic feedthroughs
  • With 4...12 electrical feedthroughs
more

Angle flange
Series WFR

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. Rotary distributor
  • Suitable for low to high loads
  • Connection flange according to EN ISO 9409-1: TK40... TK160
  • With 4...8 pneumatic feedthroughs
  • With 4...12 electrical feedthroughs
more
3. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Wassermann technology
Component reference
Automated Capping System
Component reference
Automated Clamping, Rotation, and Handling of Radiators
Component reference
Collaborative assembly workstations
Component reference
Filling and sealing in the clean room
Component reference
Fully automated pallet recycling
Component reference
GPP5000 in use in metal processing
Component reference
Gripper for dance performance
Component reference
Gripping and processing for bent wire parts
Component reference
HRC system with a gripper for human-robot collaboration (HRC series)
Component reference
Höchste Präzision und Qualitätssicherung durch den GH6000
Component reference
Individualized beverage provision
Component reference
Inspection system in the pharmaceutical industry
Component reference
Opening and closing containers with screw caps
Component reference
Production of oil burner components
Component reference
Production of steering pinions for car steering systems
Component reference
Robotics with HoloLens remote control

Return on investment

Maintenance-free and efficient

With the Aluminum Linear Guide series of the 5000 gripper family, you achieve a very fast return on your investment. The combination of low acquisition costs, maintenance-free design and maximum process reliability permanently reduces operating costs and gives you a clear competitive advantage, both technologically and economically.

Reliable even in long-term use

In the 5000 family, the series equipped with Aluminum Linear Guide are true endurance runners and stay maintenance-free for over 15 million cycles.

No downtime
High manufacturing quality ensures long-term stable operation. The grippers are reliable over millions of cycles, without unplanned downtimes or service calls.

Faster commissioning/retrofitting
Thanks to standardized dimensions and mountings, it is quick and easy to integrate the grippers into existing systems and upgrade them.

No maintenance work
The low-wear design eliminates the need for maintenance intervals. For you, this means no spare parts, no service calls, no follow-up costs.

Low investment costs
The products in Series AL make it very affordable to get started with the 5000 product family. This is where reliable performance meets affordable purchase price.

Technical data

Convincing details

Series GPP5000ALTechnical data
Installation sizeStroke per jaw [mm]Gripping force [N]Weight [kg]IP class
GPP5003AL2.5 – 485 – 2050.078 – 0.093IP40
GPP5004AL4 – 6130 – 2950.15 – 0.19IP40
GPP5006AL6 – 8230 – 4850,28 – 0.34IP40
GPP5008AL8 – 10390 – 7500.51 – 0.61IP40
GPP5010AL10 – 13650 – 13200.82 – 1IP40
GPP5013AL13 – 161115 – 18601.4 – 1.8IP40
GPP5016AL16 – 201650 – 29902.7 – 3.6IP40
GPP5025AL253280 – 47105.7 – 7.5IP40
Series GPD5000ALTechnical data
Installation sizeStroke per jaw [mm]Gripping force [N]Weight [kg]IP class
GPD5003AL2.5310 – 4650.14 – 0.17IP40
GPD5004AL4460 – 6900.26 – 0.32IP40
GPD5006AL6740 – 10800.47 – 0.57IP40
GPD5008AL81260 – 17700.88 – 1.1IP40
GPD5010AL102290 – 32501.5 – 1.9IP40
GPD5013AL133770 – 52002.8 – 3.6IP40
GPD5016AL166870 – 94906.1 – 7.7IP40

More than just handling technology

The best service for the best grippers

With the Zimmer Group's international network, you get the benefit of direct local support worldwide. Consistent documentation and a well-designed range of accessories also ensure easy handling
and maintenance.

SERVICE CONTACT

FAQ – gripper series 5000AL (Aluminum Linear Guide)

What does "AL variant" in the 5000 gripper family mean?

The AL variant refers to Series 5000 grippers that have a steel/aluminum profile slot guide (Aluminum Linear Guide). This version combines proven Zimmer Group quality with a cost-optimized guide system and is ideal for price-conscious users.

Which gripper series has the Aluminum Linear Guide?

The AL variants feature the pneumatic grippers:

These models can also be used universally, like their premium counterparts, but with the economical aluminum/steel guide.

What advantages does the Aluminum Linear Guide offer compared to other types of guides?

The steel/aluminum guide offers:

  • Better performance than classic T-slot grippers
  • At least the same performance as multi-tooth guides on the market
  • Attractive price-performance ratio
  • Up to 15 million maintenance-free cycles

This makes the AL variant an efficient alternative for many automation tasks.

How do AL grippers differ from premium grippers in the 5000 family with a Steel Linear Guide?

The premium grippers with Steel Linear Guide are designed for maximum robustness and precision and achieve up to 30 million maintenance-free cycles. The AL guide, on the other hand, offers lower acquisition costs and outperforms traditional T-slot guides, but has slightly different mechanical limits under extreme loads.

What is the technical performance data for AL grippers?

The performance parameters of the AL grippers include:

  • Aluminum Linear Guide
  • Maintenance-free service life of up to 15 million cycles
  • Protection class IP40
  • Protector variant available on request
  • High repeat accuracy and dynamic gripping movements

The technical details vary depending on the model and installation size. Use our Product Finder or the product comparisonto make the right choice. We will also be happy to give you personal advice to find the best gripper for your application.

Which applications are AL grippers ideal for?

AL grippers are ideal:

  • For clean to slightly dirty environments (clean room class 4, protection class IP40)
  • For price-conscious project designs
  • In standard gripping applications with moderate load requirements
  • When high quality is required at a fair price-performance ratio

Series GPP5000AL and GPD5000AL cover 80% of all industrial applications. Contact us, we will help you choose the right gripper: Contact

I have already installed other grippers and would like to change to the Aluminum Linear Guide. How can I do this?

Changing to grippers with Aluminum Linear Guide is usually quite easy. Thanks to the standardized dimensions of the structure and mounting, the GPP5000AL and GPD5000AL models can usually be integrated directly into existing systems. The extensive range of accessories is compatible with all grippers in the 5000 product family, which minimizes the amount of adjustments required. Even a later upgrade to the more robust grippers with Steel Linear Guide is possible without major adjustments. In addition, the Zimmer Group provides practical support with advice, integration, commissioning, maintenance and repair – including technical support, diagnostics, troubleshooting and original spare parts for reliable system connectivity throughout the entire life cycle. 


Do you have questions? Get in touch with us!

Personal data
Message