RG0-30

External gripper
Series RG
- Surface protection with rubber knobs
Continuously protect the surface of your workpieces and minimise rejections in the process - Secure hold
The coefficient of friction ensures your workpiece stays held reliably, even under high dynamics - Direct drive
The control system with only one pneumatic line reduces installation effort and interference contours
Equipment/Options
- IP67
- Maintenance free
Technical Data
Gripping diameter max. | 28 [mm] |
Gripping force in closing | 350 [N] |
Closing time | 0.1 [s] |
Opening time | 0.1 [s] |
Operating pressure min. | 1 [bar] |
Operating pressure max. | 3 [bar] |
Nominal operating pressure | 3 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 5 [cm³] |
Protection to IEC 60529 | IP67 |
Weight | 0.28 [kg] |
Benefits in detail

- Mounting and positioning
- Drive
direct via rubber membrane - Energy supply
possible from several sides - Robust, lightweight housing
Hard-coated aluminum alloy