Robot sets for ESTUN robots
Discover our wide range of robot sets for ESTUN. Each set contains grippers, adapter plates and all the required accessories for seamless integration.


Robot-independent
RSB-00-33-00001-A
Dual set: Electric 2-jaw parallel gripper GEP2016
Stroke per jaw
16 mm
Gripping force
500 N
Gripper finger length
120 mm
IP class
IP40
Weight
2.4 kg

Robot-independent
RSB-00-34-00001-A
Set: Electric 2-jaw parallel gripper GEP5010
Stroke per jaw
10 mm
Gripping force
1520 N
Gripper finger length
160 mm
IP class
IP64
Weight
2.8 kg

Robot-independent
RSB-00-36-00001-A
Set: Pneumatic 2-jaw parallel gripper GPP5006
Stroke per jaw
6 mm
Gripping force
330 N
Gripper finger length
100 mm
IP class
IP64
Weight
0.67 kg

Robot-independent
RSB-00-36-00002-A
Set: Pneumatic 3-jaw concentric gripper GPD5006
Stroke per jaw
6 mm
Gripping force
740 N
Gripper finger length
100 mm
IP class
IP64
Weight
0.96 kg

Robot-independent
RSB-00-36-00003-A
Dual set: Pneumatic 2-jaw parallel gripper GPP5000
Stroke per jaw
6 mm
Gripping force
330 N
Gripper finger length
100 mm
IP class
IP64
Weight
1.8 kg

Robot-independent
RSB-00-36-00004-A
Dual set: Pneumatic 3-jaw centric gripper GPD5000
Stroke per jaw
6 mm
Gripping force
740 N
Gripper finger length
100 mm
IP class
IP64
Weight
2.4 kg

Robot-independent
RSB-00-38-00001-A
Set: Pneumatic 2-jaw parallel gripper GPP5010
Stroke per jaw
10 mm
Gripping force
1260 N
Gripper finger length
145 mm
IP class
IP64
Weight
2.3 kg

Robot-independent
RSB-00-38-00002-A
Set: Pneumatic 3-jaw concentric gripper GPD5010
Stroke per jaw
10 mm
Gripping force
3140 N
Gripper finger length
145 mm
IP class
IP64
Weight
3.6 kg

Robot-independent
RSB-00-38-00003-A
Dual set: Pneumatic 2-jaw parallel gripper GPP5000
Stroke per jaw
10 mm
Gripping force
1260 N
Gripper finger length
145 mm
IP class
IP64
Weight
5.8 kg

Robot-independent
RSB-00-34-00002-A
Set: Electric 3-jaw concentric gripper GED5010
Stroke per jaw
10 mm
Gripping force
1520 N
Gripper finger length
160 mm
IP class
IP64
Weight
3.9 kg