Robot sets for Kawasaki Robotics robots

Discover our wide range of robot sets for Kawasaki Robotics. Each set contains grippers, adapter plates and all the required accessories for seamless integration.

Software-Add-Ins

Robot-independent
RSB-00-33-00001-A
Dual set: Electric 2-jaw parallel gripper GEP2016
Stroke per jaw
16 mm
Gripping force
500 N
Gripper finger length
120 mm
IP class
IP40
Weight
2.4 kg
Robot-independent
RSB-00-34-00001-A
Set: Electric 2-jaw parallel gripper GEP5010
Stroke per jaw
10 mm
Gripping force
1520 N
Gripper finger length
160 mm
IP class
IP64
Weight
2.8 kg
Robot-independent
RSB-00-36-00001-A
Set: Pneumatic 2-jaw parallel gripper GPP5006
Stroke per jaw
6 mm
Gripping force
330 N
Gripper finger length
100 mm
IP class
IP64
Weight
0.67 kg
Robot-independent
RSB-00-36-00002-A
Set: Pneumatic 3-jaw concentric gripper GPD5006
Stroke per jaw
6 mm
Gripping force
740 N
Gripper finger length
100 mm
IP class
IP64
Weight
0.96 kg
Robot-independent
RSB-00-36-00003-A
Dual set: Pneumatic 2-jaw parallel gripper GPP5000
Stroke per jaw
6 mm
Gripping force
330 N
Gripper finger length
100 mm
IP class
IP64
Weight
1.8 kg
Robot-independent
RSB-00-36-00004-A
Dual set: Pneumatic 3-jaw centric gripper GPD5000
Stroke per jaw
6 mm
Gripping force
740 N
Gripper finger length
100 mm
IP class
IP64
Weight
2.4 kg
Robot-independent
RSB-00-38-00001-A
Set: Pneumatic 2-jaw parallel gripper GPP5010
Stroke per jaw
10 mm
Gripping force
1260 N
Gripper finger length
145 mm
IP class
IP64
Weight
2.3 kg
Robot-independent
RSB-00-38-00002-A
Set: Pneumatic 3-jaw concentric gripper GPD5010
Stroke per jaw
10 mm
Gripping force
3140 N
Gripper finger length
145 mm
IP class
IP64
Weight
3.6 kg
Robot-independent
RSB-00-38-00003-A
Dual set: Pneumatic 2-jaw parallel gripper GPP5000
Stroke per jaw
10 mm
Gripping force
1260 N
Gripper finger length
145 mm
IP class
IP64
Weight
5.8 kg
Robot-independent
RSB-00-34-00002-A
Set: Electric 3-jaw concentric gripper GED5010
Stroke per jaw
10 mm
Gripping force
1520 N
Gripper finger length
160 mm
IP class
IP64
Weight
3.9 kg

Do you have any questions?

Personal data
Message