UR5e

Robot
Series URe
- Flexible automation
- Short changeover times
Equipment/Options
Accuracy 0.03 mm
Max. TCP of up to 1.0 m/s
Possibility to use cobot skills
Performance level d
Reach up to 850 mm
Technical Data
| Robot manufacturer | Universal Robots |
| Robot series | e |
| Load capacity | 5 [kg] |
| Robot controller | OEM Control Box |
| Range | 850 [mm] |
| Functional safety | Performance level PL d of category 3 (in accordance with EN ISO 13849) |
| TCP speed max. | 1 [m/s] |
| Positioning accuracy +/- | 0,03 [mm] |