GD50

3-Jaw Concentric Grippers
Series GD
"The flexible"
- Largest stroke in small installation space
You can cover numerous application variants with just one gripper type - Gripper jaws included in the delivery
Reduces your design effort, manufacturing costs and setup time - Smooth stroke configuration
Using the optionally available stroke limit, you can customise the stroke to your application, even stroke sensing is possible
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Inductive sensor
Technical Data
| Stroke per jaw | 120 [°] |
| Gripping diameter in closing min. | 9 [mm] |
| Gripping diameter in closing max. | 62 [mm] |
| Gripping diameter in opening min. | 21 [mm] |
| Gripping diameter in opening max. | 74 [mm] |
| Gripping moment in closing | 9 [Nm] |
| Gripping moment in opening | 9 [Nm] |
| Closing time | 0.09 [s] |
| Opening time | 0.09 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +60 [°C] |
| Air volume per cycle | 102 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 2.7 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Gripping movement on rotation
for various workpiece diameters - Robust, lightweight housing
Hard-coated aluminum alloy - Planetary transmission
synchronized the movement of the gripper jaws - Standard pins serve as gripper jaw
- Mounting and positioning
mounting possible from several sides for versatile positioning - Drive
double-acting pneumatic cylinder - Energy supply
possible radial and axial - Shaft projection
for accessory assembly e.g. sensors













